這是我們認為您想查看的頁面.
觀看搜尋結果:
尋找感興趣的產品?
建議的搜尋
No product matches found - System Exception
相關內容
Minimize ground inductance and maximize signal fidelity by soldering these adapters into a PCB as test points
HIGHLIGHTS
- Designed to solder into a PCB as test points to minimize ground inductance and maximize signal fidelity
- Package contains two adaptors
- For use with the N2862B/63B/89A/90A 5 mm passive probes
The N4827A is a PCB socket adaptor for use with N2862B/63B/89A/90A 5 mm passive probes. The package contains two adaptors.
使用合適的工具提升您的工作技能
是德科技客服中心提供您需要的協助