N2763B rack mount kit for Keysight InfiniiVision 4000 X-Series oscilloscopes.

Highlights

  • Width ‑ 482.60 mm (19.00 inches)
  • Height ‑ 311.15 mm (12.25 inches)
  • Depth ‑ 226.01 mm (8.898 inches)
The Keysight N2763B provides a 7U-high rack mount kit for Keysight InfiniiVision 4000G Series oscilloscopes. The kit installs in less than 1 hour and the rack tray includes a secure pouch for keeping mechanical parts not needed when the scope is rack mounted.

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助