尋找感興趣的產品?
N15004A Coaxial probe method software enables you to evaluate the dielectric characteristics of the liquid or semi-solids materials with N1501A dielectric probe.
Highlights
- Convenient and easy measurement by immersing the probe (N1501A dielectric probe) into liquids or semi-solids material under test(MUT).
- Frequency: 200 MHz to 50 GHz with a network analyzer, 10 MHz to 3 GHz with E4991B impedance analyzer.
- Multiple charts and traces aid in data analysis.
- Offline mode enables you to do the data analysis on your PC.
- Measurement report available to share the results to others
Keysight N15004A Coaxial probe method software enables to measure the dielectric characterization of your liquid or semi-solids materials conveniently and easily with the combination of the N1501A dielectric probe. No other special fixtures or containers is required. Measurements are non-destructive and can be made in real time. The measurement frequency range is from 200 MHz up to 50 GHz when using on a network analyzer. When using with E4991B impedance analyzer, the frequency range is 10 MHz to 3 GHz. The N15004A is fully compatible with the N1500A option 004 Coaxial probe software.
使用合適的工具提升您的工作技能
是德科技客服中心提供您需要的協助