尋找感興趣的產品?
EXR2BW is the base part number for an EXR-Series scope post-purchase upgrade in bandwidth. (The EXR-Series' maximum possible bandwidth is 2.5 GHz.) Every model is calibrated to 2.5 GHz from the factory, so bandwidth upgrades require no further calibration outside of the standard recommended interval.
Highlights
Keysight Infiniium EXR-Series oscilloscopes can be upgraded after purchase to a higher bandwidth up to 6 GHz. You can upgrade from your present model's bandwidth to a higher bandwidth at any time with the following part numbers (based on whether it's a 4-channel or 8-channel model):
| Bandwidth Upgrade | 4-Channel Model | 8-Channel Model | |
|---|---|---|---|
| From 500 MHz… | ....to 1 GHz | EXR2BW-001 | EXR2BW-007 |
| From 500 MHz… | …to 2 GHz | EXR2BW-002 | EXR2BW-008 |
| From 500 MHz… | …to 2.5 GHz | EXR2BW-003 | EXR2BW-009 |
| From 500 MHz… | …to 4 GHz | EXR2BW-013 | EXR2BW-022 |
| From 500 MHz… | …to 6 GHz | EXR2BW-014 | EXR2BW-023 |
| From 1 GHz… | …to 2 GHz | EXR2BW-004 | EXR2BW-010 |
| From 1 GHz… | …to 2.5 GHz | EXR2BW-005 | EXR2BW-011 |
| From 1 GHz… | …to 4 GHz | EXR2BW-015 | EXR2BW-024 |
| From 1 GHz… | …to 6 GHz | EXR2BW-016 | EXR2BW-025 |
| From 2 GHz… | …to 2.5 GHz | EXR2BW-006 | EXR2BW-012 |
| From 2 GHz… | …to 4 GHz | EXR2BW-017 | EXR2BW-026 |
| From 2 GHz… | …to 6 GHz | EXR2BW-018 | EXR2BW-027 |
| From 2.5 GHz… | …to 4 GHz | EXR2BW-019 | EXR2BW-028 |
| From 2.5 GHz… | …to 6 GHz | EXR2BW-020 | EXR2BW-029 |
| From 4 GHz… | …to 6 GHz | EXR2BW-021 | EXR2BW-030 |
Every model is calibrated to 6 GHz from the factory, so bandwidth upgrades require no further calibration outside of the standard recommended interval. You do not need to ship your scope to Keysight for this post-purchase upgrade.
使用合適的工具提升您的工作技能
是德科技客服中心提供您需要的協助