Reproduce a successful dual laser fault injection by generating two laser spots using the DS1102A Dual Laser Fault Injection System.

Highlights

Countermeasures for fault injection are becoming more advanced. To bypass some of these countermeasures, a security evaluator needs to be able to generate multiple laser pulses at different locations. The DS1102A lets you generate two laser spots with independent location and timing.

  • Work with different laser sources
  • Speed up the evaluation process
  • Perform multi-pulse attacks with DPSS laser
  • Control automated scanning with Inspector and motorized positioning of both laser spots
  • Achieve high position accuracy and resolution
  • Use the wide field of view to create a relatively large distance on die between two laser spots

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助