Comprehensive coverage and flexibility to test 5G RF, Demod and RRM pre-conformance test cases.

HIGHLIGHTS

RF/RRM Design Verification Test (DVT) software provides the flexibility required to test 5G NR RF, Demod and RRM test cases based on 3GPP RAN4. It supports both TDD and FDD and all relevant bands in both sub-6GHz (FR1) and mmWave (FR2) frequencies.

  • Tools to customize test cases by adding new test points, modifying channel bandwidth, test frequencies, and other parameters, to go beyond industry requirements defined by 3GPP in the DVT mode.
  • Modular and scalable software.
  • Comprehensive campaign management.
  • Access to approximately 80% of total validated test cases in the Benchtop configuration, both FR1 and FR2.
  • Unattended test campaign execution with device automation.
  • Advanced logging features to rapid debugging of test case failures.

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助