• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Quantum Design and Test right arrow Photonic and Optical Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Quantum Design and Test right arrow Photonic and Optical Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        了解詳情
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    • 5518A Laser Head and Receiver [已停產]

    5518A Laser Head and Receiver

    產品狀態
    已停產
    已停產
    Technical Support
    技術支援
    Prev
    替代品
    Image for 5519B HeNe Laser System with Built in Receiver and Power Supply
    5519B HeNe Laser System with Built in Receiver and Power Supply
    查閱產品資訊
    |
    購買或租賃選項
    Image for 5519A HeNe Laser System with Built in Receiver and Power Supply
    5519A HeNe Laser System with Built in Receiver and Power Supply
    查閱產品資訊
    |
    購買或租賃選項
    Next
    • 產品概述與特色
    • 採購後升級選項
    • 資源

    HIGHLIGHTS

    The Keysight 5518A laser head, used in Keysight interferometer systems, is similar in function to the more recently introduced Keysight 5519A Laser Head. It includes an internal measurement receiver, but it requires an external power supply. The Keysight 5518A is used primarily as the laser source in Keysight 5528A Laser Measurement system. It can also be used in place of a Keysight 5519A Laser Head when upgrading a Keysight 5528A system to a Keysight 5529A Dynamic Calibrator. The Keysight 5518A has a laser beam diameter of 6 mm, and offers a vacuum wavelength accuracy of ±0.1 ppm. The laser head uses a proven long-life laser tube with a demonstrated Mean Time Between Failure (MTBF) of greater than 50,000 hours of operation.

    The Keysight 5518A is configured with appropriate optics and system electronics to build a laser interferometer system that meets the unique physical layout and measurement requirements of individual applications. The custom positioning system improves product quality, increases yields, and facilitates manufacture of precision products.

    • Helium-neon, continuous wave, two-frequency laser
    • Fast warm-up (typically four minutes)
    • Internal measurement receiver
    • Weight: 5.5 Kilograms (12 pounds)
    • Magnetic Field Strength (Non-Operating): Does not exceed 5.25 milligauss at a distance of 460 cm (15 ft) from any point on the surface of the packaged Laser Head.
    • Clearance Required for Cabling: 10.16 cm (4 in) beyond back
    • Power Input Requirements: +15 Volts +/- -0.3 Volts at 25 Amperes maximum, -15 Volts +/-0.l3 Volts at 0.02 Ampere maximum
    • Heat Dissipation: 23 watts during operation, 35 watts during warmup
    • Maximum Beam Power Output: 1 milliwatt
    • Minimum Beam Power Output: 180 microwatts
    • Beam Diameter: 6 millimeters (0.25 inch) typical
    • Vacuum Wavelength Accuracy (3 sigma, lifetime): 0.1 ppm
    • Vacuum Wavelength Stability: Typical 1 hour: 0.002 ppm
    • Typical lifetime: 0.02 ppm
    • Nominal Vacuum Wavelength: 632.99137 nanometers
    • Reference Frequency: 1.7 to 2.4 MHz for Keysight 5518As with serial number 2532A02139 and above, 1.5 to 2l.0 MHz for previous Keysight 5518As
    • Industry-leading reliability