Choose a country or area to see content specific to your location
尋找感興趣的產品?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Keysight PXI digitizers are analog-to-digital converter (ADC) versatile cards based on a modular architecture.
High-channel density and high throughput for scalable data acquisition systems.
Integrate Confidently. Switch Confidently. Measure Confidently
Our modular systems help you tackle your toughest RF, microwave and digital challenges by delivering unrivaled PXI and AXIe performance.
Collection of assembled various modular components - e.g. PXI / AXI cards, chassis, mainframes, etc.
Chassis / housings designed for interchangeable, customizable modular components for swapping, upgrading, and reconfiguring depending on your needs
Scalable controllers used in modular PXI and AXI systems
The M9019A PXI Chassis gives you more flexibility to match the number and location of PXIe and hybrid-compatible modules with 16 PXIe hybrid slots.
The M9019A PXI Chassis gives you more flexibility to match the number and location of PXIe and hybrid-compatible modules with 16 PXIe hybrid slots.
M9019A
The M9019A PXI Chassis gives you more flexibility to match the number and location of PXIe and hybrid-compatible modules with 16 PXIe hybrid slots.
Keysight M9019A PXIe 18 插槽 Gen 3 機箱具備出色的靈活性、相容性和效能,能夠滿足應用的苛刻要求。此機箱配備 16 個 PXIe 混搭式插槽,因此系統設計人員可任意搭配不同數量和位置的 PXIe 和混合式 PXIe 相容型模組。這款超高效能 PCIe® 切換矩陣可達到 Gen 3 級的速度,提供高達 24 GB/s 的系統資料頻寬。M9019A 與 M9022A/23A/24A PXIe 系統模組和 M9048B/49A PCIe 桌上型電腦適配器結合使用,可以與外部電腦建立高達 Gen 3 x16 的 PCIe 鏈路。
M9019A 創新的冷卻設計,使得機箱在一般配置下能夠安裝於 4U 機架空間如與最新的 1U 機架式電腦搭配使用,可在僅 5U 的機架空間中建構強大的系統。此外,選配的空氣對流入口模組可大幅提高冷卻效率。
M9046A is a PXIe 18-slot chassis that delivers the power and cooling required for high-performance applications with 3 PXIe hybrid slots and Gen 3 backplane with a two-link system slot and x8 links to the PXIe slots.
M9046A is a PXIe 18-slot chassis that delivers the power and cooling required for high-performance applications with 3 PXIe hybrid slots and Gen 3 backplane with a two-link system slot and x8 links to the PXIe slots.
M9046A
M9046A is a PXIe 18-slot chassis that delivers the power and cooling required for high-performance applications with 3 PXIe hybrid slots and Gen 3 backplane with a two-link system slot and x8 links to the PXIe slots.
The M9046A PXIe 18-slot chassis delivers the power and cooling required for high-performance applications. It includes 3 PXIe hybrid slots which gives the system designer the flexibility to mix PXIe and hybrid-compatible modules. With its Gen 3 backplane and x24 system slot, it is ready to tackle high-data bandwidth applications.
The M9046A is new from the ground up including a new power supply design providing unprecedented power per-slot capabilities with the ability to monitor power and control switching frequency on a per-slot basis. With improved airflow, the improvement in cooling performance results in superior acoustic performance with up to a maximum of 85 watts per slot. The chassis is also designed for easy integration into large systems containing multiple PXIe chassis and other non-PXI instrumentation including access to 8 hardware trigger lines without consuming a slot.
Cooling high-power PXI Modules (>38W) is complex and has many variables. Variations in Chassis and Module designs result in different cooling characteristics, such as cooling per slot and the cooling profile across a module within a slot that can impact the modules specifications and safety.
Due to that complexity and lack of an interoperable standard, high-power PXI Chassis and Modules from different companies were designed separately and may not be interoperable. Currently, there is not an initiative within the PXISA to try to specify a mechanism for guaranteeing interoperability, so it is recommended that you use the high-power PXI Chassis from the same company you are purchasing the high-power PXI Module from.