The Next Generation Embedded Security Testbench integrates modular, high-performance hardware for precise Side Channel Analysis and Fault Injection testing.

Highlights

Leverage the high-speed PXIe architecture for faster, more precise security testing. The Next-Generation Embedded Security Testbench brings state-of-the-art PXI technology to Side Channel Analysis (SCA) and Fault Injection (FI) testing, offering unmatched performance, flexibility, and reliability. Designed for security professionals, this cutting-edge platform is built for the future, capable of reliably testing the most modern and high-speed targets.

  • Delivers superior test results, utilizing best-in-class Keysight measurement devices.
  • User-friendly interface featuring smart algorithms developed from years of experience, allowing users to focus on results rather than configuration.
  • A secure investment: this state-of-the-art testbench is scriptable and can be extended to accommodate unforeseen future test scenarios.
  • Offers a flexible solution compatible with your existing test devices.
  • Reduces workspace clutter and improves efficiency through an integrated setup.

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助