The N5323A PCI Express jammer is an innovative inline error injection tool that helps ensure your devices meets the challenging interoperability environment. At the same time, the PCIe jammer will help you test even closer to your customer’s environments and also shorten test cycles.

The N5323A is a standalone PCI Express card form factor. The software application that controls the N5323A card runs on a Windows XP or Windows 7 PC host connected via a USB 2.0 link.

是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 版本 版本說明
2011-09-27 7.04.005 Protocol Jammer Software now supports Windows 7 operating system
發佈日期 版本
2011-09-27 7.04.005
Version Description
Protocol Jammer Software now supports Windows 7 operating system

如何下載

  • Click the download button, select file and save.

如何安裝

  • After you have downloaded the software, double click on the setup file and follow the instructions which are displayed.

授權

  • Requires a License

Installs on: PC

作業系統

  • Windows 7
  • Windows XP SP3
  • Windows XP SP2

參加條件

  • Information Not Available

支援的儀器

  • N5323A
無可用的軟體版本
SHOW MORE