尋找感興趣的產品?
建議的搜尋
No product matches found - System Exception
相關內容
如何下載
Click the download button and save the upgrade file to a USB flash drive, LAN folder that will be available to the target machine, or directly to the target machine.
如何安裝
- Close all open programs and applications
- Install latest Microsoft Windows updates
- Run the installation package, following all prompts and instructions
授權
- Does Not Require a License
支援文件
Installs on: PC / Instrument
作業系統
- Windows 10 64-bit
- Windows 7 64-bit
參加條件
- For Windows 7 PCs and
86100D instruments, manual installation of the DigiCert Trusted Root G4
Certificate is required. See ‘TN FlexDCA Installation Troubleshooting Guide’
for additional information.
- Important! Install latest Microsoft Windows updates before installing this revision.
- .Net requires updated certificates or it will not install. Alternatively, the target machine can be connected to a LAN with internet access so the certificate can be downloaded during the installation of FlexDCA.
支援的儀器
- N1000A, 86100D, N109xx, N107xx