System Requirements

  • A Pentium PC with Windows NT 4.0.1 Note: Windows NT 4.0 MUST have Service Pack 3 or later installed. To check the version on your PC look on the Task bar under Start, Programs, Administrative Tools, Windows NT Diagnostics.
  • If you want to make actual measurements, you'll also need a GPIB card for your PC and maybe a VXI card depending on what hardware you're using. If you are using Keysight I/O Libraries you will need version G.02.01 or later (available below).

Note: You can run the software in the default "Demo" mode and make simulated measurements without any instruments or I/O hardware.

1Pentium is a U.S. registered trademark of Intel Corporation.

Windows NT is a U.S. registered trademark of Microsoft Corporation.

Service Pack 3 for Windows NT 4.0

This upgrade for Windows NT 4.0 is required for the Keysight E5500A to run with Windows NT. See the System Requirements at the top of this page.

G.02.01 hpiolibs.exe PC Format (DOS), 8.0MB, 1998

是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 版本 版本說明
2004-02-20 n/a hpiolibs.exe
發佈日期 版本
2004-02-20 n/a
Version Description
hpiolibs.exe

如何下載

  • See Above

如何安裝

  • Information Not Available

授權

  • Does Not Require a License

Installs on: PC

作業系統

  • Windows NT

參加條件

  • Information Not Available

支援的儀器

  • E5500A
無可用的軟體版本
SHOW MORE