What are you looking for?
What's New in Device Modeling?
Elevate your design intelligence with Python automation and AI / ML.
Keysight EDA 2026 for Device Modeling
Elevate your design intelligence with Python automation and AI / ML. MBP 2026 includes a new Machine Learning Toolkit and Python automation framework to assist engineers in creating fully automated flow runs in a few minutes instead of hours for the typical manual corner tweaking process. IC-CAP 2025 integrates AI technology to significantly enhance the automation and accuracy of device modeling extraction, reducing flow complexity and improving consistency.
Highlights
Device Modeling 2026 products include new and enhanced features and capabilities.
- Integrated Circuit Characterization and Analysis Program (IC-CAP) 2025 Update 1.0
- Model Builder Program (MBP) 2026 Update 1.0
- Model Quality Assurance (MQA) 2026 Update 1.0
- WaferPro 2025 Update 1.0
- Advanced Low-Frequency Noise Analyzer (A-LFNA) 2026 Update 1.0
Learn more:
IC-CAP 2025 Update 1.0
Highlights:
- Python upgrade to version 3.12.11
- Enhanced ML Optimizer with new convergence criteria and improved error calculation
- Enhanced Cadence Spectre parser
- Simplified Model Generator data import with automatic Netlist Instance parameters
- New BSIM-BULK extraction example in Model Generator
- New Plots Display window enables monitoring of results during the MG extraction
- New Form Factor Velox driver for GPIB connections
- Enabled VISA LAN control for prober and chuck drivers
The new ML Optimizer is part of the existing W7010E IC-CAP Analysis, and the W7008E Model Generator Advanced Tools add-on now includes the Model Generator QA and Model Re-centering.
Learn more
Machine-Learning-Based-Automatic-Parameter-Extraction
SPICE Model Verification in IC-CAP Model Generator
IC-CAP 2025 integrates AI technology to enhance the automation and accuracy of device modeling extraction significantly. The new Keysight Machine Learning (ML) Optimizer successfully extracts numerous parameters from extensive data, reducing flow complexity and improving consistency. Additionally, new features such as the Model Generator QA and the Utilities Toolkit facilitate the management and organization of modeling extraction projects. The IC-CAP Model Generator framework streamlines data import, organization, and filtering and adds parameter extraction steps with tuners/optimizers or Python scripts.
IC-CAP Demo Videos
Model Builder Program (MBP) 2026 Update 1.0
MBP 2026 Update 1.0 includes the following new features and major enhancements:
- Enhanced Machine Learning Toolkits
- New example auto-extraction flows: BSIM-BULK, PSP, VBIC
- New optimization options: Log transform, Math transform, Plot error type
- New SRAM Solution
- Simultaneously simulate IV and SRAM characteristics
- Supports DP data and IV data
- More pre-defined modeling targets
- New Parameter Details Panel
- Python API/MBP Script Enhancements
- BSIM-BULK 107.2.1 Support
Learn more
Improving Compact Model Extraction with ML Optimizer
Boost Modeling Efficiency with the MBP/MQA 2026 Update 1.0 Enhancements
Model Quality Assurance (MQA) 2026 Update 1.0
MQA 2026 Update 1.0 includes the following new features and major enhancements:
- Supports PrimeSim Spice of Synopsys.
- Supports sweep stress voltages with aging model QA.
- Added aging model templates (OMI, MOSRA, MOSRA API, AgeMOS, URI).
- Supports loading DP data and plotting it as bar.
MBP 2026 Update 1.0 Highlight Video
Accelerate device modeling with MBP 2026 Update 1.0. Explore new SRAM modeling capabilities, ML-driven extraction flows, and an enhanced interactive Parameter Panel designed to simplify workflows, boost productivity, and deliver faster, more reliable modeling and validation results.
WaferPro 2025 Update 1.0
Highlights:
- Python 3.12.11 support
- Test Sequence GUI to select a subset of dies/devices for a Test Plan
- FormFactor Velox WaferSync driver for motorized positioners and autonomous operation
- FormFactor Velox GPIB driver
- MPI SENTIO driver with socket connection support
- VISA-LAN support for prober and chuck drivers
- Improved HDF5 support to save transform data
Learn more
Remote Controlling E4727B for Automated LF Noise Measurements
IC-CAP and WaferPro 2025 U1 Highlight Video
Learn about IC-CAP & WaferPro 2025 Update 1.0, featuring new drivers that enable smarter AI-driven optimization, improved usability, and enhanced automation. Learn how these updates enable a faster, more efficient, and streamlined device modeling workflow for advanced semiconductor applications.
Advanced Low-Frequency Noise Analyzer (A-LFNA) 2026 Update 1.0
Highlights:
- Windows 11 Support
- HDF5 (binary) data saving and viewing
- Extended Ton/Toff Analysis CSV output to include Lot, Wafer, Temperature, and Block information
Notes:
- A LFNA 2026 Update 1.0 is the final version that supports Windows 10.
- New software features are not supported on E4727A and B1530A (WGFMU) hardware. Only critical bug fixes will continue to be supported.
Learn more
How to Determine the Low-Frequency Noise Source in Cryogenic Operation
Remote Controlling E4727B for Automated LF Noise Measurements
LF Noise Measurement Before and After Stress Biasing with E4727B
Device Modeling and Characterization Software and Hardware
Featured Resources
Want help or have questions?