Product Fact Sheets
Keysight Technologies
PNA and PNA-X Series Vector Network Analyzers
Option 090 Spectrum Analyzer
Product Fact Sheet
Component test spectrum analysis challenges
Fast spur search over wide frequency ranges, up to 67 GHz
The spectrum analyzer option adds a fast spur search capability to the PNA and PNA-X Series, replacing a standalone spectrum analyzer and switch matrix in component-characterization test systems.
Simultaneous multi-channel spectrum analyzer measurements
Having spectrum analyzers on all ports of a mixer or converter provides unparalleled insight into the performance of the device. With a single set of connections, the spurious content emanating from all ports is readily apparent during operation with fixed or swept stimuli. Simultaneous measurements may include:
PNA spectrum analyzer (SA) option provides
Unlock true performance with vector network analyzer (VNA) calibration
VNA calibration and fixture de-embedding removes cable and fixture effects and corrects receiver response errors; providing calibrated in-fixture/on-wafer spectrum analysis. Deliver a known stimulus power to the DUT by using the power-compensation feature to overcome the loss of the fixture or probes.
Simplify test stations with an expanded single connection, multiple-measurement capability
PNA series Option 090 overview
尋找感興趣的產品?