Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.

alt

Showing 12 of 27

Image of  10 MHz~6 GHz、USBワイド・ダイナミック・レンジ・アベレージ・パワー・センサ
10 MHz~6 GHz、USBワイド・ダイナミック・レンジ・アベレージ・パワー・センサ
Model
U2051XA

キーサイト U2051XAは、迅速かつ正確な、広いダイナミックレンジを備えた10 MHz~67 GHzのUSBアベレージ・パワー・センサです。

Image of  ケーブル、N型(オス)‐N型(メス)、DC~5 GHz
ケーブル、N型(オス)‐N型(メス)、DC~5 GHz
Model
11501A

低反射、無視できるEMI、高い再現性、完璧な機械的信頼性の提供、長さ180 cm

Image of  ケーブルアセンブリ、N型(オス)‐ N型(オス)、DC~6.0 GHz
ケーブルアセンブリ、N型(オス)‐ N型(オス)、DC~6.0 GHz
Model
11500B

低反射、無視できるEMI、高い再現性、完璧な機械的信頼性の提供、長さ58 cm

Image of PM1-class Handheld Power Meter
PM1-class Handheld Power Meter
Model
V3500A

V3500AハンドヘルドRFパワーメータは、小形軽量なハンドヘルド測定器で、フィールドや製造アプリケーションでの正確なRFパワー測定が可能です。

Image of  Frequency extender for EXG or MXG
Frequency extender for EXG or MXG
Model
N5182BX07

The N5182BX07 Frequency Extender extends any N5182B MXG or N5172B EXG with Option 506 to cover the 802.11ax bands and 5G unlicensed bands up to 7.2 GHz with exceptional error vector magnitude (EVM).

Image of  Cable Assembly, Type-N (m) to Type-N (m), DC to 6.0 GHz
Cable Assembly, Type-N (m) to Type-N (m), DC to 6.0 GHz
Model
11500A

11500A Type-N(m) to Type-N(m) cable assembly, DC to 6 GHz; delivers low reflection, high repeatability, and durability.

Image of  Cable, Type-N (m) to Type-N (m), DC to 18 GHz
Cable, Type-N (m) to Type-N (m), DC to 18 GHz
Model
11500D

11500D Type-N(m) to Type-N(m) cable, DC to 18 GHz; delivers low reflection, high repeatability, and mechanical durability.

Image of  Automotive Ethernet Test Fixture
Automotive Ethernet Test Fixture
Model
AE6941A

The AE6941A Automotive Ethernet Test Fixture provides easy access to automotive Ethernet signals for conformance testing and device characterization.

Image of Automotive Adapter  SMA to H-MTD
Automotive Adapter SMA to H-MTD
Model
AE6960A

AE6960A Automotive adapter provides a connection between your automotive Ethernet MDI and your measurement system, adapts between H-MTD to SMA.

Image of  2.5 / 5 / 10BASE-T1 Media Converter
2.5 / 5 / 10BASE-T1 Media Converter
Model
APM2000E

APM2000E is an Ethernet media converter for 2.5G / 5G / 10GBASE-T1 automotive ethernet applications. Learn more!

Image of  100 / 1000BASE-T1 メディアコンバータ
100 / 1000BASE-T1 メディアコンバータ
Model
APM1000E

100BASE-T1車載用イーサネットを100BASE-TXに、または1000BASE-T1車載用イーサネットを1000BASE-TXに変換します。

Image of  MultiGBASE-T1 Noise Injection Fixture
MultiGBASE-T1 Noise Injection Fixture
Model
AE6090A

AE6090A is an automotive test fixture that provides a coupling connection to inject noise Automotive Ethernet 2.5 / 5 / 10GBASE-T1 receiver.

Clear All