Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
The AE6941A Automotive Ethernet Test Fixture provides easy access to automotive Ethernet signals for conformance testing and device characterization.
The AE6941A Automotive Ethernet Test Fixture provides easy access to automotive Ethernet signals for conformance testing and device characterization.
AE6941A
The AE6941A Automotive Ethernet Test Fixture provides easy access to automotive Ethernet signals for conformance testing and device characterization.
The AE6941A Automotive Ethernet Electrical Test Fixture provides easy access to automotive Ethernet electrical signals so you can perform conformance testing and device characterization quickly and easily.
You can use this breakout board with the AE6942A, AE6943A, and AE6960A adapters to support the Keysight AE6900T, AE6900R, and AE6900L automotive Ethernet electrical conformance applications to provide fast and accurate design validation and debug of transmit receive and link segment signals.
Features
11500A Type-N(m) to Type-N(m) cable assembly, DC to 6 GHz; delivers low reflection, high repeatability, and durability.
11500A Type-N(m) to Type-N(m) cable assembly, DC to 6 GHz; delivers low reflection, high repeatability, and durability.
11500A
11500A Type-N(m) to Type-N(m) cable assembly, DC to 6 GHz; delivers low reflection, high repeatability, and durability.
The Keysight 11500B cable assembly is 58 cm (23 in) type-N male to type-N male with a frequency range of DC to 6.0 GHz
11500D Type-N(m) to Type-N(m) cable, DC to 18 GHz; delivers low reflection, high repeatability, and mechanical durability.
11500D Type-N(m) to Type-N(m) cable, DC to 18 GHz; delivers low reflection, high repeatability, and mechanical durability.
11500D
11500D Type-N(m) to Type-N(m) cable, DC to 18 GHz; delivers low reflection, high repeatability, and mechanical durability.
The Keysight 11500B cable assembly is 58 cm (23 in) type-N male to type-N male with a frequency range of DC to 6.0 GHz
AE6960A Automotive adapter provides a connection between your automotive Ethernet MDI and your measurement system, adapts between H-MTD to SMA.
AE6960A Automotive adapter provides a connection between your automotive Ethernet MDI and your measurement system, adapts between H-MTD to SMA.
AE6960A
AE6960A Automotive adapter provides a connection between your automotive Ethernet MDI and your measurement system, adapts between H-MTD to SMA.
AE6960A fixture is recommended for Automotive Ethernet 802.3ch and for lower gears of MIPI A-PHY, ASA.
The Keysight U2051XA is a fast, accurate and wide dynamic range 10 MHz – 6 GHz USB average power sensor.
The Keysight U2051XA is a fast, accurate and wide dynamic range 10 MHz – 6 GHz USB average power sensor.
U2051XA
The Keysight U2051XA is a fast, accurate and wide dynamic range 10 MHz – 6 GHz USB average power sensor.
Accurately measure any modulated signal with the Keysight Technologies, Inc. U/L2050/60 X-Series wide dynamic range power sensors. The USB/LAN connectivity models come with a wide dynamic range, covering -70 to +26 dBm. This sensor offers very accurate and repeatable power measurements for any modulated signal and comes with a super-fast measurement speed of 50,000 readings/sec, which enables higher manufacturing throughput. Users can also save time and reduce measurement uncertainty with the internal zero and calibration function.
Learn more about Keysight LAN and USB Power Sensors
The V3500A Handheld RF Power Meter is a compact, handheld instrument that makes accurate RF power measurements in field and manufacturing applications.
The V3500A Handheld RF Power Meter is a compact, handheld instrument that makes accurate RF power measurements in field and manufacturing applications.
V3500A
The V3500A Handheld RF Power Meter is a compact, handheld instrument that makes accurate RF power measurements in field and manufacturing applications.
The V3500A Handheld RF Power Meter is a compact, portable instrument designed for accurate RF power measurements in both field and manufacturing environments. Offering absolute accuracy as good as ±0.21 dB, a wide frequency range of 10 MHz to 6 GHz, and a measurement range from -63 to +20 dBm, the V3500A is well-suited for a broad range of RF applications.
Its built-in power sensor eliminates the need to carry both a separate instrument and a sensor module. Truly portable, the V3500A fits easily into your hand or toolkit, with optional accessories such as a belt loop holster and a carrying case with a shoulder strap. For maximum flexibility, it can be powered by batteries, an AC-DC converter module, or via a USB connection to a computer.
Offers low reflection, negligible EMI, high repeatability, and flawless mechanical integrity; 180-cm length
Offers low reflection, negligible EMI, high repeatability, and flawless mechanical integrity; 180-cm length
11501A
Offers low reflection, negligible EMI, high repeatability, and flawless mechanical integrity; 180-cm length
For more information, please visit Keysight cable assemblies.
The N5182BX07 Frequency Extender extends any N5182B MXG or N5172B EXG with Option 506 to cover the 802.11ax bands and 5G unlicensed bands up to 7.2 GHz with exceptional error vector magnitude (EVM).
The N5182BX07 Frequency Extender extends any N5182B MXG or N5172B EXG with Option 506 to cover the 802.11ax bands and 5G unlicensed bands up to 7.2 GHz with exceptional error vector magnitude (EVM).
N5182BX07
The N5182BX07 Frequency Extender extends any N5182B MXG or N5172B EXG with Option 506 to cover the 802.11ax bands and 5G unlicensed bands up to 7.2 GHz with exceptional error vector magnitude (EVM).
The N5182BX07 Frequency Extender extends any N5182B MXG or N5172B EXG with Option 506 to cover the 802.11ax bands and 5G unlicensed bands up to 7.2 GHz with exceptional error vector magnitude (EVM). Take your devices and designs to the limit with the N5182BX07 Frequency Extender.
Offers low reflection, high repeatability, and solid mechanical integrity.
Offers low reflection, high repeatability, and solid mechanical integrity.
11500B
Offers low reflection, high repeatability, and solid mechanical integrity.
The Keysight 11500B cable assembly is 58 cm (23 in) type-N male to type-N male with a frequency range of DC to 6.0 GHz.
Automotive adapter HFM to 2.92 RPC is next generation of automotive coax connectors up to 20 Gbps. The small size makes it possible to place many connections into the same space.
Automotive adapter HFM to 2.92 RPC is next generation of automotive coax connectors up to 20 Gbps. The small size makes it possible to place many connections into the same space.
AE6966A
Automotive adapter HFM to 2.92 RPC is next generation of automotive coax connectors up to 20 Gbps. The small size makes it possible to place many connections into the same space.
The Keysight AE6966A HFM to 2.92 SMA adapter offers a way of connecting to your multiport automotive MDI interface. HFM® – High-Speed FAKRA-Mini is the next generation of automotive coax connectors for high data transmissions up to 20 Gbps. The small size makes it possible to place different modules on minimum installation space. Rosenberger HFM® is compliant to all common automotive standards. The AE6966A can be used to connect to a multiport housing. On the other end of the adapter is RPC-2.92 (Rosenberger Precision Connector) connectors are intermateable with common 2.92, 3.50, SMA, as well as K connectors.
AE6966A fixtures are recommended for multi-gigabit Automotive Ethernet and for all gears/speed grades of MIPI A-PHY, ASA. These connectors are from Rosenberger, for more information on HFM please see: High Speed FAKRA Mini
Automotive AE6965A High-Speed Modular Twisted-Pair Data to Y 2.92 RPC adapter, with bandwidth DC to 20 GHz offers an easy way for MDI connection and adaption.
Automotive AE6965A High-Speed Modular Twisted-Pair Data to Y 2.92 RPC adapter, with bandwidth DC to 20 GHz offers an easy way for MDI connection and adaption.
AE6965A
Automotive AE6965A High-Speed Modular Twisted-Pair Data to Y 2.92 RPC adapter, with bandwidth DC to 20 GHz offers an easy way for MDI connection and adaption.
The Keysight AE6965A High-Speed Modular Twisted-Pair Data (H-MTD) to Y 2.92 RPC adapter offers a way of connecting to your automotive MDI interface. Rosenberger H-MTD® is a differential connector system for high-speed data transmission of up to 20 GHz, contained in a compact and robust automotive grade housing.
RPC-2.92 (Rosenberger Precision Connector) connectors are intermateable with common 2.92, 3.50, SMA, as well as K connectors.
AE6965A fixtures are recommended for 802.3ch Automotive Ethernet and for all gears/speed grades of MIPI A-PHY, ASA. These connectors are from Rosenberger, you can find more information in their catalog.
Automotive adapter AE6964A provides straightforward and stable connection between High Speed Data (HSD) to 4x RPC 2.92 with bandwidths between DC to 10 MHz.
Automotive adapter AE6964A provides straightforward and stable connection between High Speed Data (HSD) to 4x RPC 2.92 with bandwidths between DC to 10 MHz.
AE6964A
Automotive adapter AE6964A provides straightforward and stable connection between High Speed Data (HSD) to 4x RPC 2.92 with bandwidths between DC to 10 MHz.
The Keysight AE6964A HSD to 2.92 RPC adapter offers a way of connecting to your automotive MDI interface. HSD is a homogeneous impedance-controlled interconnect system for High-Speed Data (RosenbergerHSD®) applications. This is a high-performance digital system for low-voltage differential signals which prevents interference from crosstalk and external sources. RPC-2.92 (Rosenberger Precision Connector) connectors are intermateable with common 2.92, 3.50, SMA, as well as K connectors.