Automotive Ethernet MultiGBASE-T1 Receiver Test Compliance

データシート

Receiver tests ensure the quality of the digital transmission by measuring the receiver’s ability to recover data from an impaired input signal. The primary metric is the Bit Error Rate (BER) - the ratio of bits received in error to the total number received. Automotive Ethernet MultiGBASE-T1 receiver test solution tests and validates the receiver components of your automotive Ethernet module or switch, the software provides three receiver test cases: bit error rate verification, alien crosstalk noise rejection, and receiver clock frequency tolerance.