Choose a country or area to see content specific to your location
O que você está procurando?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Use the filters below to find the software for your specific instrument
No Filter available
No Filter available
The FlexDCA Sampling Oscilloscope Software N1010A runs Keysight’s digital communication analyzer (DCA) of sampling oscilloscopes with a new user interface.
The FlexDCA Sampling Oscilloscope Software N1010A runs Keysight’s digital communication analyzer (DCA) of sampling oscilloscopes with a new user interface.
N1010A
The FlexDCA Sampling Oscilloscope Software N1010A runs Keysight’s digital communication analyzer (DCA) of sampling oscilloscopes with a new user interface.
Keysight’s N1010A FlexDCA is the software that runs Keysight’s digital communication analyzer (DCA) family of sampling oscilloscopes (also known as equivalent-time oscilloscopes). A DCA is an instrument that helps visualize and analyze the analog properties of high-speed signals such as those used in wireline telecom and data center links.
FlexDCA is installed at the factory on DCA-X mainframes but can also be installed on a PC to control a DCA-M or remotely control a DCA-X.
In addition to the data acquisition and basic measurement capabilities the N1010A FlexDCA software provides, Keysight offers a large selection of software tools with powerful capabilities:
For a mapping of legacy FlexDCA feature-based options to each of the software packages available and a summary of system requirements and supported instruments, click here for software package details.
Simplifies automation of LCA RF/optical measurements with TAP
Simplifies automation of LCA RF/optical measurements with TAP
N4370P01A
Simplifies automation of LCA RF/optical measurements with TAP
Keysight Test Automation on PathWave (TAP) is a modern Microsoft .NET-based application for standalone use or in combination with higher level test executive software environments. Instrument plug-ins provide test steps that can be added to work-flow sequences without instrument level programming commands. The LCA plug-in steps further simplify automation by handling the interface to both the PNA instrument and the LCA optical hardware and software and providing the test steps for easy configuration.
Get full multiport error correction and measurement capabilities with the S95551B measurement software.
Get full multiport error correction and measurement capabilities with the S95551B measurement software.
S95551B
Get full multiport error correction and measurement capabilities with the S95551B measurement software.
The S95551B extends the number of ports by combining multiple PXI VNA modules installed in one or two PXI chassis into a single multiport VNA. The PXI VNA firmware recognizes the modules as a single VNA under one controller and provides full multiport error correction.
The S95551B is required only when more than one PXI VNA module is used. A host PC requires only one license for each S95xxxB application to operate in multiport mode.
The S95551B is compatible with the M983xA and M980xA Series PXI VNAs.
IEEE 802.3bs receiver test application for 200GAUI-4 and 400GAUI-8, covering chip-to-module, chip-to-chip, backplane, and copper cable interconnects.
IEEE 802.3bs receiver test application for 200GAUI-4 and 400GAUI-8, covering chip-to-module, chip-to-chip, backplane, and copper cable interconnects.
M8091BSCA
IEEE 802.3bs receiver test application for 200GAUI-4 and 400GAUI-8, covering chip-to-module, chip-to-chip, backplane, and copper cable interconnects.
The Keysight M8091BSCA is an electrical receiver test application designed to assist and simplify the stress signal calibration. You can use this solution to test the inputs of IEEE 802.3bs, 200GAUI-4, and 400GAUI-8 PAM4 capable hosts and modules, chip-to-chip (C2C), as well as the backplane (KR) and copper cable (CR) interfaces. This product minimizes user interaction and automatically performs the necessary calibration routines and conformance testing by remote control. This solution supports a wide range of Keysight instrument.
The test application provide a list of all addressable calibrations and conformance tests according to their respective references under the IEEE 802.3bs standard. Detailed connection diagrams and instructions are provided by the test application when each calibration or test is being selected.
Measure the time-domain response of a device; transform frequency-domain data to the time domain or time-domain data to the frequency domain.
Measure the time-domain response of a device; transform frequency-domain data to the time domain or time-domain data to the frequency domain.
S95010B
Measure the time-domain response of a device; transform frequency-domain data to the time domain or time-domain data to the frequency domain.
The time domain capability allows you to measure the time domain response of a device. The analyzer can transform frequency domain data to the time domain or time domain data to the frequency domain.
The transform used by the analyzer resembles time domain reflectometry (TDR) measurements. TDR measurements, however, are made by launching an impulse or step into the test device and observing the response in time with a receiver similar to an oscilloscope. In contrast, the analyzer makes swept frequency response measurements, and mathematically transforms the data into a time domain reflectometer-like display.
For more information about Network Analyzer Software, please visit Network Analyzer Software
Electrical Performance, Validation, and Compliance Test Software for HDMI Transmitter
Electrical Performance, Validation, and Compliance Test Software for HDMI Transmitter
D9021HDMC
Electrical Performance, Validation, and Compliance Test Software for HDMI Transmitter
License-dependent test suites for HDMI transmitters:
The D902xHDMC software family provides an automated environment for validating and troubleshooting the electrical performance of HDMI transmitter designs. The common D9021HDMC application installer supports two license-controlled test suites: the D9021HDMC license enables TMDS and FRL testing through 12 Gbps, while the D9022HDMC license enables FRL testing at 16, 20, and 24 Gbps only. Both licenses are required to access both coverage ranges.
The D902xHDMC electrical performance validation and compliance software for HDMI transmitters provides a fast and easy way to verify and debug High-Definition Multimedia Interface (HDMI) designs for set-top boxes, digital video recorders, DVD players, and motherboard systems. D9022HDMC is supported on UXR-Series oscilloscopes, while D9021HDMC is supported on Infiniium V-, Z-, and UXR-Series oscilloscopes. The HDMI compliance test software automatically executes HDMIelectrical checklist tests and presents the results in a comprehensive report. In addition to measurement data, the report provides margin analysis showing how closely the device meets each test limit.
This software supports post processing of waveforms to greatly improve productivity. Post processing can be done on the oscilloscope after waveforms have been acquired or on a PC with a licensed compliance application using Infiniium Offline D9010BSEO. Other required components for solution are: a test point adapter with HDMI plug (TPA-P), probe amplifiers and probe heads, high quality matched cables, and an EDID and SCDC controller device.
HDMI2.1 TMDS (formally HDMI2.0) HDMI2.1 FRL and HDMI2.2 FRL require single-ended connections for single-ended measurements as well as for TP2 differential measurements. Keysight probe and switching offerings include N7010A active termination adapters for the lowest cost connection or N7003A Infiniimode amplifiers with internal switches to enable one connection full FRL testing. Full automation for complete testing of all HDMI versions for a device is possible with switch matrix solution which requires a mainframe and switch modules. To learn more about Keysight’s automated switching solution, visit www.keysight.com/find/switching.
The power software package for Keysight’s InfiniiVision HD3 Series oscilloscopes enables a broad range of automated power supply characterization measurements including critical frequency response measurements such as power supply rejection ratio (PSRR) and control loop response.
The power software package for Keysight’s InfiniiVision HD3 Series oscilloscopes enables a broad range of automated power supply characterization measurements including critical frequency response measurements such as power supply rejection ratio (PSRR) and control loop response.
HD300PWRA
The power software package for Keysight’s InfiniiVision HD3 Series oscilloscopes enables a broad range of automated power supply characterization measurements including critical frequency response measurements such as power supply rejection ratio (PSRR) and control loop response.
Input Measurements
The power software package for Keysight’s InfiniiVision HD3 Series oscilloscopes enables a broad range of automated power supply characterization measurements including critical frequency response measurements such as power supply rejection ratio (PSRR) and control loop response.
Find how to use the PCIe 5.0 Tx compliance software to test, debug and characterize your PCIe 5.0 designs quickly and easily. The Keysight PCIe compliance software configures the oscilloscope and generates an HTML report automatically.
Find how to use the PCIe 5.0 Tx compliance software to test, debug and characterize your PCIe 5.0 designs quickly and easily. The Keysight PCIe compliance software configures the oscilloscope and generates an HTML report automatically.
D9050PCIC
Find how to use the PCIe 5.0 Tx compliance software to test, debug and characterize your PCIe 5.0 designs quickly and easily. The Keysight PCIe compliance software configures the oscilloscope and generates an HTML report automatically.
Automation
The PCI Express electrical performance validation and compliance software provides you with a fast and easy way to verify and debug your PCI Express designs. The PCI Express electrical test software allows you to automatically execute PCI Express electrical tests for endpoints, root complex and new ASICs (chip level) and displays the results in a flexible report format. In addition to the measurement results, the report provides a margin analysis that shows how closely your device passed or failed each test.
The PCI Express electrical test software includes tests for verifying that your transmitter is compliant with the PCI Express 5.0 BASE and PCIe 5.0 CEM specification at a max data rate of 32GT/s which also includes uncorrelated jitter measurements and other tests while also offering updated PCIe 5.0 reference clock tests.
The PCI Express electrical test software utilizes the Q-domain approach (PCI Express 5.0 BASE specification) for all supported data rates. This ensures that your PCI Express TX measurements will have consistency with measurements made using the PCI-SIG’s standalone SigTest software including Sigtest Phoenix for 32G PCIe 5.0 measurements.
For PCI Express 5.0, the software incorporates algorithms for calculating specific BASE spec parameters for supported data rates including:
The PCI Express electrical performance validation and compliance software requires the D9020JITA jitter, vertical and phase noise analysis software and the D9010DMBA InfiniiSim Basic (or D9020ASIA InfiniiSim advanced). In addition, you will need at least two phase-matched test cables of appropriate bandwidth. Some of the measurements performed by the D9050PCIC software require that you build or acquire a custom test board, assembly, or other test fixture for your DUT. For CEM testing you will need the appropriate fixture(s) consistent with the data rates you test as provided and specified by the PCI-SIG.
A custom fixture is typically needed when you are testing new silicon or custom ASIC. An adapter may be required when testing a form factor other than the CEM form factor.
EZJIT Software for 90000/V-/Z-/UXR-Series Oscilloscopes
EZJIT Software for 90000/V-/Z-/UXR-Series Oscilloscopes
D9020JITA
EZJIT Software for 90000/V-/Z-/UXR-Series Oscilloscopes
With faster edge speeds and shrinking data valid windows in today's high-speed digital designs, insight into the causes of jitter has become critical for success. This jitter analysis software, combined with Keysight's Infiniium 90000, V-, Z- or UXR-Series oscilloscopes, is a key tool for identifying and quantifying jitter components that affect the reliability of your design. Time correlation of jitter to the real-time signal makes it easy to trace jitter components to their sources. Additional compliance views and a measurement setup wizard now simplify and automate RJ/DJ separation for testing against industry standards.
This software automatically detects embedded clock frequencies and repetitive patterns of the data on the oscilloscope inputs and calculates the level of data-dependent jitter (DDJ) that is contributed to the total jitter (TJ) PDF by each transition in the pattern. It also comes with both spectral and tail-fit jitter separation algorithm.
Every waveform is different. As a result, having the flexibility of multiple jitter separation solutions means better answers for each individual waveform. Use the new tail-fit algorithm to properly identify and measure aperiodic bounded uncorrelated jitter, which is especially useful if the waveform is being influenced by cross-talk.
The phase noise analysis feature measures phase noise in a clock source. Phase noise measurement results are presented in a log frequency plot where the amplitude units are dBc/Hz (decibels relative to the carrier power normalized to a 1 Hz bandwidth). Phase noise is one of the most important figures of merit of a signal generating device and can be a limiting factor in a mission-critical application within aerospace and defense, as well as in communications.
Provides nonlinear DUT behavior (EVM, NPR, and ACPR) under modulated stimulus conditions.
Provides nonlinear DUT behavior (EVM, NPR, and ACPR) under modulated stimulus conditions.
S930705B
Provides nonlinear DUT behavior (EVM, NPR, and ACPR) under modulated stimulus conditions.
S930705B enables fast and accurate active-device modulation distortion characterization under modulated stimulus condition up to 50 GHz. The wide dynamic range and vector error correction of the PNA-X result in an extremely low residual EVM of the test setup, so you can get a complete picture of your device’s performance without test system interference. S930704B can measure EVM, NPR, ACPR, and can decompose nonlinear signals and linear signals with the spectral correlation between input and output spectrum without doing demodulation. Integration with the PNA-X SCCM provides quick modulation distortion measurements while making other VNA measurements.
A signal generator connected to the PNA-X provides the modulated stimulus. Supported signal generators: VXG (M9383B/84B), M9383A, PSG + M8190A, MXG, or UXG with U3039ACK1
Learn more about Microwave Signal Generator (VXG).
D9040DDRC DDR4 and LPDDR4 Compliance Test Software application.
D9040DDRC DDR4 and LPDDR4 Compliance Test Software application.
D9040DDRC
D9040DDRC DDR4 and LPDDR4 Compliance Test Software application.
Use the DDR4 and LPDDR4 application to test, debug and characterize your DDR4 and LPDDR4 designs quickly and easily. It automatically configures the oscilloscope for each test and generates an informative HTML report at the end of the test. The application not only compare the results with the specification test limit but also includes margin analysis which indicates how closely the device passes or fails each test. In addition, the complex analysis of the DDR4 and LPDDR4 signals is taken cared by the application which saves user time and effort if the measurements are done manually.
The Optical Modulation Generator Software 81195A works in conjunction with the M8195A 4-channel AWG to generate dual-I/Q signals up to 32 GBaud.
The Optical Modulation Generator Software 81195A works in conjunction with the M8195A 4-channel AWG to generate dual-I/Q signals up to 32 GBaud.
81195A
The Optical Modulation Generator Software 81195A works in conjunction with the M8195A 4-channel AWG to generate dual-I/Q signals up to 32 GBaud.
- Phase noise (laser line width)
- Polarization control (polarization rotation > 1000 krad/s)
- Static polarization mode dispersion (PMD) up to 218 ps (differential group delay) and > 11,000 ps2 (2nd order PMD)
- With option RSP in conjunction with the M8195A the optical signal properties can be changed in real-time
The Optical Modulation Generator Software 81195A introduces a new approach to optical test. Combined with the M8195A AWG it speeds up your test by a factor of up to 100 with its unique real-time mode. This helps design engineers of long-haul, metro and data-center interconnect coherent optical transmission applications to maximize test efficiency and thus reduce development time and cost.
The 81195A generates dual-I/Q signals for polarization-multiplexed coherent signal transmission test with defined signal parameters and optical signal properties. In conjunction with the M8195A 4-channel AWG it generates transmission signals with up to 32 GBaud and up to 8 GSym per channel using a single M8195A module in real-time encoding mode (option RSP).
The option OSP allows the user to deterministically emulate optical signal properties and receiver stress conditions (incl. phase noise, polarization rotation, and polarization mode dispersion) on the M8195A, the M8196A, or the M8194A AWG. In combination with option RSP, the parameters of these signal properties can be changed on the fly on the M8195A, without the need to download a new waveform.
For more information about pulse generator, please visit Keysight Pulse Generator Product.