The Keysight switch matrix software option for Infiniium compliance applications automates test for each lane on a multi-lane bus. The solution includes switch matrix software options for Infiniium compliance applications and preconfigured switch matrix hardware models that work with the applications. Supported switch matrix hardware models include Keysight’s U3020AS26 and Keysight partner BitifEye’s BIT-2100 Series models. Accessories are available for coaxial and SMA and SMP connection test interfaces as well as for direct probing using the Keysight InfiniiMax Series probes. In addition, Keysight’s N2809A PrecisionProbe oscilloscope probe and cable correction software can be used to remove the loss and skew introduced when the switch paths are added to the measurement setup.

The comprehensive solution for automated switching:

  • Eliminate reconnections and errors

The switch matrix capability saves time and makes testing simple by automating test setup for each lane of a multi-lane bus.

  • Maintain accuracy

        Keysight’s unique N2809A PrecisionProbe and N5465A InfiniiSim features compensate for switch path losses and skew.

  • Customize your testing

Extend the test application with remote programming hooks and the N5467A User-Defined Application tool for device control, equipment control, and test customization or scripting.

 

Supported compliance applications

Requirements

Use the automated switching solution configuration guide.

Compatible oscilloscopes:

  • Infiniium UXR Series
  • Infiniium MXR Series
  • Infiniium V-Series
  • Infiniium Z-Series