Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
Get faster digital validation for less with a trade-in.
Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.
Use 25+ X-Series applications to analyze, demodulate, and troubleshoot signals across wireless, aerospace/defense, EMI, and phase noise.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Achieve fast, accurate board-level testing with robust inline and offline ICT designed for modern manufacturing.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Pinpoint interference with post-processing spectrum management software in the lab.
Use this selector tool to quickly identify the best power supply for your aerospace and defense ATE requirements.
Explore engineer-authored content and a vast knowledge base with thousands of learning opportunities.
Keysight Learn offers immersive content on topics of interest, including solutions, blogs, events, and more.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Explore the complete portfolio of Keysight software, from design engineering tools to emulator and instrument software, built to extend and enhance your Keysight instruments. Whether you are configuring measurements, automating tests, analyzing data, or validating compliance, use the filters below to identify the right software to support your workflow — from design and validation through manufacturing and deployment.
No Filter available
No Filter available
The FlexDCA Sampling Oscilloscope Software N1010A runs Keysight’s digital communication analyzer (DCA) of sampling oscilloscopes with a new user interface.
The FlexDCA Sampling Oscilloscope Software N1010A runs Keysight’s digital communication analyzer (DCA) of sampling oscilloscopes with a new user interface.
N1010A
The FlexDCA Sampling Oscilloscope Software N1010A runs Keysight’s digital communication analyzer (DCA) of sampling oscilloscopes with a new user interface.
Keysight’s N1010A FlexDCA is the software that runs Keysight’s digital communication analyzer (DCA) family of sampling oscilloscopes (also known as equivalent-time oscilloscopes). A DCA is an instrument that helps visualize and analyze the analog properties of high-speed signals such as those used in wireline telecom and data center links.
FlexDCA is installed at the factory on DCA-X mainframes but can also be installed on a PC to control a DCA-M or remotely control a DCA-X.
In addition to the data acquisition and basic measurement capabilities the N1010A FlexDCA software provides, Keysight offers a large selection of software tools with powerful capabilities:
For a mapping of legacy FlexDCA feature-based options to each of the software packages available, refer to DCA Configuration Guide under N1010x00A Analysis Packages mapping table.
Learn about WaveBee Creator, a powerful software for creating scenario-based V2X test environments for laboratory and field tests.
Learn about WaveBee Creator, a powerful software for creating scenario-based V2X test environments for laboratory and field tests.
AV1025A
Learn about WaveBee Creator, a powerful software for creating scenario-based V2X test environments for laboratory and field tests.
The WaveBee Creator is a powerful software for creating scenario-based V2X test environments for laboratory and field tests. Its scenarios are transferred to and broadcasted by the WaveBee Togo. Used alone or preinstalled on a Windows-based tablet, the WaveBee Creator is ready to run without further configuration.
Scenarios with multiple simulated V2X participants can be created on an interactive map, with the ability to control their behavior. These capabilities produce reliable, replicable test environments with identical parameters for functional testing of the system to be validated.
Key WaveBee Creator details at a glance:
The UXR1002B is the 100 GHz, 2 Channel, UXR-Series Real-Time Infiniium Oscilloscope.
The UXR1002B is the 100 GHz, 2 Channel, UXR-Series Real-Time Infiniium Oscilloscope.
UXR1002B
The UXR1002B is the 100 GHz, 2 Channel, UXR-Series Real-Time Infiniium Oscilloscope.
What’s included
N5991PB7A for BERTs and rt-scopes assist you in the calibration of a receiver test stress signal for ASIC's for PCI Express 7.0 Base Specification.
N5991PB7A for BERTs and rt-scopes assist you in the calibration of a receiver test stress signal for ASIC's for PCI Express 7.0 Base Specification.
N5991PB7A
N5991PB7A for BERTs and rt-scopes assist you in the calibration of a receiver test stress signal for ASIC's for PCI Express 7.0 Base Specification.
Calibrate A Receiver Stress Signal for PCI Express 7.0 128 GT/s
The Keysight N5991PB7A Receiver Test Automation Software maximizes the throughput of your test instruments, helping you test and characterize your PCI Express 7.0 ASICs easily with an intuitive user interface. The software automates the stress signal calibration and assists in setting up the impairments for the M8050A pattern generator, replacing the human factor with consistency and repeatability. During the process, the software generates calibration reports that can be exported for further data analysis.
Expand test coverage to other PCI Express spec revisions or form factor devices like CEM, U.2 and M.2 as well as other PCI Express specification revisions with additional test licenses of the N5991P PCI Express receiver Test Automation product family.
Keysight partner BitifEye Digital Test Solutions, market leader for high-speed digital test automation, provides integrated solutions that complement the Keysight instrument portfolio. To learn more about BitifEye and their wide range of software and hardware products and services, visit www.bitifeye.com.
Disclaimer: At the initial release of the RX Test Automation for PCI Express 7 Base Specification software the pathfinding work for PCI Express 7 receiver stress test calibration was in progress still. Therefore, a fully automated stress signal calibration is not available and it cannot be guaranteed that a compliant stress signal can be achieved and changes to the stress signal calibration process, used hardware, and used SW tools might happen without notice. Such changes could invalidate previously achieved results and might make a compliant stress signal harder to pass.
Expand your FieldFox 26.5 GHz handheld analyzer with software for VNA, cable & antenna analysis, 5G NR OTA, spectrum, EMI, and TDR cable measurements.
Expand your FieldFox 26.5 GHz handheld analyzer with software for VNA, cable & antenna analysis, 5G NR OTA, spectrum, EMI, and TDR cable measurements.
N9918BU
Expand your FieldFox 26.5 GHz handheld analyzer with software for VNA, cable & antenna analysis, 5G NR OTA, spectrum, EMI, and TDR cable measurements.
Enable deeper insights in measurement and analysis by expanding the capabilities of your FieldFox handheld analyzer with field-upgradeable software licenses. These capabilities are engineered to deliver benchtop results into the field.
Upgrade your FieldFox 14 GHz handheld spectrum analyzer with software for RTSA, interference analysis, LTE field test, IQ Streaming, and power measurements
Upgrade your FieldFox 14 GHz handheld spectrum analyzer with software for RTSA, interference analysis, LTE field test, IQ Streaming, and power measurements
N9936AU
Upgrade your FieldFox 14 GHz handheld spectrum analyzer with software for RTSA, interference analysis, LTE field test, IQ Streaming, and power measurements
Enable deeper insights in measurement and analysis by expanding the capabilities of your FieldFox handheld analyzer with field-upgradeable software licenses. These capabilities are engineered to deliver benchtop results in the field.
Field-upgradeable software for your FieldFox 14 GHz handheld analyzer. Includes 5G NR OTA, RTSA, IQ Streaming, spectrum, interference, and EMI analysis
Field-upgradeable software for your FieldFox 14 GHz handheld analyzer. Includes 5G NR OTA, RTSA, IQ Streaming, spectrum, interference, and EMI analysis
N9936BU
Field-upgradeable software for your FieldFox 14 GHz handheld analyzer. Includes 5G NR OTA, RTSA, IQ Streaming, spectrum, interference, and EMI analysis
Enable deeper insights in measurement and analysis by expanding the capabilities of your FieldFox handheld analyzer with field-upgradeable software licenses. These capabilities are engineered to deliver benchtop results into the field.
Upgrade your FieldFox handheld spectrum analyzer with software for interference analysis, RTSA, LTE field test, and power measurements up to 50 GHz.
Upgrade your FieldFox handheld spectrum analyzer with software for interference analysis, RTSA, LTE field test, and power measurements up to 50 GHz.
N9962AU
Upgrade your FieldFox handheld spectrum analyzer with software for interference analysis, RTSA, LTE field test, and power measurements up to 50 GHz.
Enable deeper insights in measurement and analysis by expanding the capabilities of your FieldFox handheld analyzer with field-upgradeable software licenses. These capabilities are engineered to deliver benchtop results in the field.
Expand your FieldFox N9913A with field-upgradeable software for VNA, cable & antenna analysis, spectrum, interference, and power measurements up to 4 GHz
Expand your FieldFox N9913A with field-upgradeable software for VNA, cable & antenna analysis, spectrum, interference, and power measurements up to 4 GHz
N9913AU
Expand your FieldFox N9913A with field-upgradeable software for VNA, cable & antenna analysis, spectrum, interference, and power measurements up to 4 GHz
Enable deeper insights in measurement and analysis by expanding the capabilities of your FieldFox handheld analyzer with field-upgradeable software licenses. These capabilities are engineered to deliver benchtop results into the field.
Upgrade your FieldFox handheld analyzer with software for VNA, cable & antenna analysis, 5G NR OTA, spectrum, and TDR cable measurements — up to 9 GHz
Upgrade your FieldFox handheld analyzer with software for VNA, cable & antenna analysis, 5G NR OTA, spectrum, and TDR cable measurements — up to 9 GHz
N9914BU
Upgrade your FieldFox handheld analyzer with software for VNA, cable & antenna analysis, 5G NR OTA, spectrum, and TDR cable measurements — up to 9 GHz
Enable deeper insights in measurement and analysis by expanding the capabilities of your FieldFox handheld analyzer with field-upgradeable software licenses. These capabilities are engineered to deliver benchtop results into the field.
Expand your FieldFox handheld microwave spectrum analyzer with field-upgradeable software. Supports 5G NR, RTSA, IQ Streaming, interference analysis & EMI up to 26.5 GHz.
Expand your FieldFox handheld microwave spectrum analyzer with field-upgradeable software. Supports 5G NR, RTSA, IQ Streaming, interference analysis & EMI up to 26.5 GHz.
N9938BU
Expand your FieldFox handheld microwave spectrum analyzer with field-upgradeable software. Supports 5G NR, RTSA, IQ Streaming, interference analysis & EMI up to 26.5 GHz.
Enable deeper insights in measurement and analysis by expanding the capabilities of your FieldFox handheld analyzer with field-upgradeable software licenses. These capabilities are engineered to deliver benchtop results into the field.
The bundle includes licensing to support the execution of user administration, learning, orchestration, and threat scenarios, and capture the flag (CTF) within a cyber range solution. It supports 15 tenants per deployment.
The bundle includes licensing to support the execution of user administration, learning, orchestration, and threat scenarios, and capture the flag (CTF) within a cyber range solution. It supports 15 tenants per deployment.
983-4099
The bundle includes licensing to support the execution of user administration, learning, orchestration, and threat scenarios, and capture the flag (CTF) within a cyber range solution. It supports 15 tenants per deployment.