PXIe Precision IV Test System

Start Your Precision Measurement Quickly

Keysight PXI digitizers are analog-to-digital converter (ADC) versatile cards based on a modular architecture.

PXIe Precision IV Test System

AXIe Modular Systems

AXIe modular systems, including chassis and measurement modules

High-channel density and high throughput for scalable data acquisition systems.

AXIe Modular Systems

Mainframe Overview

Mainframe

Integrate Confidently. Switch Confidently. Measure Confidently

Mainframe Overview

Module Overview

Keysight Modular systems Unrivaled Performance. Half the Time to Insight.

Our modular systems help you tackle your toughest RF, microwave and digital challenges by delivering unrivaled PXI and AXIe performance.

Module Overview

Modular Systems

Modular systems, including cards, chassis and measurement modules

Collection of assembled various modular components - e.g. PXI / AXI cards, chassis, mainframes, etc.

Modular Systems

Modular Chassis

Customizable housing for PXI and AXI Components.

Chassis / housings designed for interchangeable, customizable modular components for swapping, upgrading, and reconfiguring depending on your needs

Modular Chassis

Modular Controller

Customizable connectivity / interfaces, bus speeds, and form factors.

Scalable controllers used in modular PXI and AXI systems

Modular Controller

Showing 11 of 11

Image of  Source/Measure Unit for Functional Test, Multiple Ranges, 80 W, Double-wide
Source/Measure Unit for Functional Test, Multiple Ranges, 80 W, Double-wide
Model
N6786A
Maximum sample rate
N/A
Maximum current per output
8 A
Maximum voltage per output
20 V
Number of outputs
1
Platform
N6700 Mainframe
Type
SMU for Functional Test
Image of  Source / Measure Unit for Battery Drain Analysis, Multiple Ranges, 80 W, Double-Wide
Source / Measure Unit for Battery Drain Analysis, Multiple Ranges, 80 W, Double-Wide
Model
N6785A
Maximum sample rate
N/A
Maximum current per output
8 A
Maximum voltage per output
20 V
Number of outputs
1
Platform
N6700 Mainframe
Type
Two-Quadrant DC Power Module
Image of  Unidade de alimentação e medição com 2 quadrantes para testes funcionais, 20 V,±1 A ou 6 V, ±3 A, 2W
Unidade de alimentação e medição com 2 quadrantes para testes funcionais, 20 V,±1 A ou 6 V, ±3 A, 2W
Model
N6782A
Maximum sample rate
N/A
Maximum current per output
3 A
Maximum voltage per output
20 V
Number of outputs
1
Platform
N6700 Mainframe
Type
Two-Quadrant DC Power Module
Image of  2-Quadrant Source/Measure Unit for Battery Drain Analysis, 20 V, ±1 A or 6 V, ±3 A, 20 W
2-Quadrant Source/Measure Unit for Battery Drain Analysis, 20 V, ±1 A or 6 V, ±3 A, 20 W
Model
N6781A
Maximum sample rate
N/A
Maximum current per output
3 A
Maximum voltage per output
20 V
Number of outputs
1
Platform
N6700 Mainframe
Type
Two-Quadrant DC Power Module
Image of  2-Quadrant DC Power Module
2-Quadrant DC Power Module
Model
N6783A
Maximum sample rate
N/A
Maximum current per output
3 A
Maximum voltage per output
8 V
Number of outputs
1
Platform
N6700 Mainframe
Type
Two-Quadrant DC Power Module
Image of  4-Quadrant General-Purpose Source/Measure Unit, ±20 V, ±1 A or ±6 V, ±3 A, 20 W
4-Quadrant General-Purpose Source/Measure Unit, ±20 V, ±1 A or ±6 V, ±3 A, 20 W
Model
N6784A
Maximum sample rate
N/A
Maximum current per output
3 A
Maximum voltage per output
20 V
Number of outputs
1
Platform
N6700 Mainframe
Type
Two-Quadrant DC Power Module
Image of  High-Resolution Precision SMU (10 fA, 210 V)
High-Resolution Precision SMU (10 fA, 210 V)
Model
PZ2110A
Maximum sample rate
1.25 MSa/s
Maximum current per output
315 mA
Maximum voltage per output
210 V
Number of outputs
N/A
Platform
PZ2100A Mainframe
Type
High-Resolution Precision SMU
Image of  High-Speed Precision SMU (100 fA, 60 V, 1 MSa/s)
High-Speed Precision SMU (100 fA, 60 V, 1 MSa/s)
Model
PZ2120A
Maximum sample rate
1 MSa/s
Maximum current per output
3.5 A
Maximum voltage per output
60 V
Number of outputs
N/A
Platform
PZ2100A Mainframe
Type
High-Speed Precision SMU
Image of  High-Speed Precision SMU (100 fA, 60 V, 15 MSa/s)
High-Speed Precision SMU (100 fA, 60 V, 15 MSa/s)
Model
PZ2121A
Maximum sample rate
15 MSa/s
Maximum current per output
3.5 A
Maximum voltage per output
60 V
Number of outputs
N/A
Platform
PZ2100A Mainframe
Type
High-Speed Precision SMU
Image of  High-Density Precision SMU (100 pA, 30 V)
High-Density Precision SMU (100 pA, 30 V)
Model
PZ2130A
Maximum sample rate
250 KSa/s
Maximum current per output
500 mA
Maximum voltage per output
30 V
Number of outputs
N/A
Platform
PZ2100A Mainframe
Type
High-Density Precision SMU
Image of  High-Density Precision SMU (10 pA, 30 V)
High-Density Precision SMU (10 pA, 30 V)
Model
PZ2131A
Maximum sample rate
500 KSa/s
Maximum current per output
500 mA
Maximum voltage per output
30 V
Number of outputs
N/A
Platform
PZ2100A Mainframe
Type
High-Density Precision SMU
Clear All