Product Fact Sheets
Keysight Technologies, Inc. comb generators provide excellent phase and amplitude flatness making them ideal for use in phase calibration applications.
A user selectable USB-controlled frequency divider allows for a broad range of input signal frequencies from 10 MHz to 50 GHz. Small minimum tone spacing of 10 MHz makes Keysight comb generators suitable for characterizing non-linear devices.
Key features
- The U9391C/F are designed as a phase reference standard for the Keysight PNA-X nonlinear vector network analyzer (NVNA)
- Excellent amplitude and phase flatness enable it’s use as a precision calibration phase reference standard for the NVNA
- NIST traceable phase calibration guarantees a reliable reference to international standards
- Embedded calibration data can be easily accessed via the plug-and-play USB interface
- The USB interface facilitates frequency divider control and calibration data retrieval via the PNA-X
- Rugged 2.4-mm and 3.5-mm bulk-head connectors guarantee high repeatability throughout multiple connects and disconnects
尋找感興趣的產品?