U9391C/F 26.5/50 GHz Comb Generator

Product Fact Sheets

Keysight Technologies, Inc. comb generators provide excellent phase and amplitude flatness making them ideal for use in phase calibration applications.

A user selectable USB-controlled frequency divider allows for a broad range of input signal frequencies from 10 MHz to 50 GHz. Small minimum tone spacing of 10 MHz makes Keysight comb generators suitable for characterizing non-linear devices.

Key features

- The U9391C/F are designed as a phase reference standard for the Keysight PNA-X nonlinear vector network analyzer (NVNA)

- Excellent amplitude and phase flatness enable it’s use as a precision calibration phase reference standard for the NVNA

- NIST traceable phase calibration guarantees a reliable reference to international standards

- Embedded calibration data can be easily accessed via the plug-and-play USB interface

- The USB interface facilitates frequency divider control and calibration data retrieval via the PNA-X

- Rugged 2.4-mm and 3.5-mm bulk-head connectors guarantee high repeatability throughout multiple connects and disconnects