IC-CAP supports a number of bipolar junction transistor (BJT) models. The products include comprehensive measurement and extraction packages for high-frequency, heterojunction bipolar transistor (HBT), and vertical bipolar inter-company (VBIC) models. For more information on the various types of IC-CAP supported BJT products, refer to the model below.

Protect Your Innovation Investment

KeysightCare 支援服務

確保使用最新的應用軟體和技術來加速創新。期望用最快的速度提供韌體和專家技術支援。

軟體授權、期限和類型

是德科技軟體授權選項提供靈活的支援。 您可選擇授權期限和類型,以便控制您的預算。

是德科技軟體管理(Keysight Software Manager)

輕鬆管理您的是德科技軟體、查看和申請授權與軟體更新。

Want help or have questions?