Page Title / Heading (H1)

Subhead or tagline text goes here. Paragraph text format limit 200 characters.

eggplant

Introductry Heading text(H2)

Author text/ description with paragraph styles 

 
 

 

See It in Action

Watch how our solution helps engineers every day

Resources to Get You Started

Testimonials

"BM-Stamp has significantly enhanced our sheet metal forming simulation accuracy, particularly for challenging materials like aluminum," said Ghislaine Couturier, Stellantis. " For a large aluminum hood inner with up to 10mm of spring back, it accurately predicted 95% of the geometry within 0.5mm of the scanned part. This impressive predictivity, coupled with great usability that allowed us to easily deploy to more than 25 users, enabled us to significantly improve simulation accuracy throughout the process, including during early feasibility. As a result, the % of geometrical and cosmetic conformity of first parts, a key KPI for the stamping department, is expected to improve drastically, delivering a direct reduction in tool investment costs-late modification rate, and project lead times."

Stellantis

Ghislaine Couturier

Stamping Innovation Manager

Have Questions? We've Got Answers

Ready to transform your product validation?

Let’s discuss how our simulation tools can support your next project