HIGHLIGHTS

The Waveform Generation Tool provides a simplified interface for baseband modulation of Keysight’s wide bandwidth signal simulation solutions, for signals with up to 1 GHz RF bandwidth. Even the most complex signals are defined and implemented easily through the software interface. Signals can be defined through basic parameter entry or from files created in MATLAB® or other engineering environments. For each selection in the main menu, a subsequent screen appears, enabling the user to enter the parameters required to define the waveform and invoke the built-in calibration routines. A display on each sub-panel shows the ideal frequency domain waveform calculated from entered parameters. A simulation mode is provided to enable development and operation without connection to the instrument hardware.

Signal types include the following:AM, FM, PM, Multi-tone, pulse, chirps, and more.

MATLAB is a U.S. registered trademark of The Math Works, Inc

主要技術規格

Activity
產生
Applications Design Software
High-Speed Digital
ESL System Design
Wideband Signal Simulation
Software Type
Analysis Software
Activity
Applications Design Software
ESL System Design
Software Type
產生
High-Speed Digital
Wideband Signal Simulation
Analysis Software
查看更多
Activity:
產生
Applications Design Software:
High-Speed Digital
ESL System Design:
Wideband Signal Simulation
Software Type:
Analysis Software

Interested in a N7509A?

Want help or have questions?