All the tools and examples needed to characterize and model semiconductor devices. Includes the software environment, all measurement drivers, optimization, Python/PEL programming and all simulation links.

Highlights

The W7300B IC-CAP Device Modeling Platform includes:

  • Over 50 turnkey measurement drivers
  • Python/PEL Programming environment
  • Optimization, tuning, and links to most  commercial circuit simulators including Keysight ADS, Synopsys HSPICE, Cadence MMSIM, PSPICE, Mentor Graphics Eldo and FineSim, Silvaco's SmartSpice, SPICE3, and many others
  • Extensive library of application examples
  • DataPro for statistical modeling

IC-CAP is the premier device modeling platform. The W7300B IC-CAP Device Modeling Platform bundle provides all the tools you need to start measuring and modeling devices and circuits. You can set up custom extraction routines, measure data using instrument drivers, analyze results, perform simulations, and optimize parameters to extract the device model. Numerous modeling examples are available at no extra cost as starting points to build and design your extraction toolkits. This bundle includes the legacy W8503EP DataPro.

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助