The W7015E IC-CAP Instrument Connectivity software license enables IC-CAP extensive library of turnkey measurement drivers. Typical measurements for device modeling are DC, CV, and S-parameters.

Highlights

The W7015E PathWave IC-CAP Instrument Connectivity includes:

  • Over 50 turnkey measurement drivers for Keysight and non-Keysight instruments, fully optimized for speed
  • Keysight PNA-X, PNA, ENA Series
  • Keysight B1500A, B1505A, and other popular DC Analyzers
  • Keysight LCRZ Impedance Analyzers and LCR Meters
  • Python PyVISA and PEL examples of custom drivers
  • Open Measurement Interface (OMI) allows C++ implementation of custom drivers

The W7015E PathWave IC-CAP Instrument Connectivity software license enables IC-CAP to control and automate various measurement instruments required to characterize your device or circuit.

This license supports the following type of measurements:

  • LCRZ Measurement using Impedance Analyzers and C-V Meters
  • DC measurements (I/V curves) using DC Sources/Analyzers
  • AC or S-parameters measurements using Network Analyzers
  • Other time domain measurements or noise measurements using Oscilloscopes and Signal Analyzers

One key advantage of IC-CAP drivers is that users can combine instruments to execute multi-sweep measurements, as typically required when biasing active devices to measure S-parameters and junction capacitances.

IC-CAP drivers for instruments no longer available from Keysight Technologies are typically still functional, but Keysight no longer supports them.

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助