這是我們認為您想查看的頁面.
觀看搜尋結果:
尋找感興趣的產品?
建議的搜尋
No product matches found - System Exception
相關內容
Includes Model Builder (MBP) core environment.
Highlights
The W6300B PathWave Model Builder Core includes:
- BSIM3, BSIM4, Gummel-Poon, Resistor (R2 and R3), Capacitor (MOSVAR, MIM), Diode (JUNCAP2, diode level1, 3) model simulation and extraction package
- Macro model and model library simulation and tweaking
- User friendly GUI to tune parameters
- User-defined trend plot and extraction flow
The W6300B MBP Core provides the core environment and basic functions you need to start model extraction. It includes data plotting, basic model extraction packages, basic model simulation and optimization for a few selected models.
使用合適的工具提升您的工作技能
是德科技客服中心提供您需要的協助