Accelerate device model extraction with Keysight’s Machine Learning Optimizer for MBP. Leverage the Machine Learning-based optimizer and auto extraction flows to enhance accuracy, reduce tuning time, and streamline the complex modeling process.

Highlights

The W6023E Device Modeling MBP Machine Learning Toolkit includes:

  • Built-in Keysight Machine Learning Optimizer
  • Application programming interface (API) to use ML optimizer and functions in MBP
  • Built-in auto-extraction flow examples in MBP (BJT, BSIM4, etc.)

Leveraging advanced machine learning technology, the W6023E toolkit enables a fully automated parameter extraction workflow adaptable across various technologies. In addition to significant time and labor savings, it offers high robustness and consistency. Furthermore, it simplifies customization processes for advanced users, reducing overall complexity and enhancing usability.

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助