尋找感興趣的產品?
Bundle including the RFIC Design (GoldenGate) simulator and RFPro, including Momentum and FEM Simulators, the Virtual Test Bench (VTB) Simulator and complete set of VTBs for Radar, 5G/Cellular, WiFi/Connectivity and more.
Highlights
The W5804B RFIC Design, VTB Engine, Complete VTBs, RFPro includes:
- RFIC Simulator for Cadence Virtuoso
- RFPro EM-Circuit cosimulation setup without cookie cutting
- Momentum 3D planar EM simulator
- Finite Element Method (FEM) 3DEM simulator
- Virtual Test Bench (VTB) simulator for digitally modulated RF
- Complete VTB library of verification standards for cellular, radars, Wi-Fi, WiMedia, etc. from Keysight instrumentation algorithms
The RFIC Design simulator is the most trusted simulation, analysis and verification solution available for integrated RF circuit design within Cadence Virtuoso. It enables full characterization of transceivers prior to tape out using the industry's most advanced nonlinear steady state and envelope solvers. RFPro enables Momentum and FEM simulators to be used on any selected nets and components for EM-circuit cosimulation without layout modifications. The VTB Simulator simulates RFICs under digitally modulated RF stimulus. Complete VTB verification libraries for Cellular, Radar and Network Connectivity (e.g. 5G, automotive radars, Wi-Fi, WiMedia, etc.) verifies RFIC designs for compliance with industry standards.
Note: W5804B has been modified to remove 4096-QAM due to US export control ECCN 5D001. Please add the W3047E to your purchase to access 4096-QAM capability subject to relevant export control approvals in your geographic region.
使用合適的工具提升您的工作技能
是德科技客服中心提供您需要的協助