尋找感興趣的產品?
RFIC Design (GoldenGate) simulator, Virtual Test Bench (VTB) Simulator for digitally modulated RF and Complete VTB verification libraries for Cellular, Radars and Network Connectivity. For use in Cadence Virtuoso environment.
Highlights
The W5802B RFIC Design, VTB Engine, Complete VTBs includes:
- RFIC Simulator for Cadence Virtuoso
- Virtual Test Bench (VTB) simulator for digitally modulated RF
- Complete VTB library of verification standards for cellular, radars, Wi-Fi, WiMedia, etc. from Keysight instrumentation algorithms
The RFIC Design simulator is the most trusted simulation, analysis and verification solution available for integrated RF circuit design within Cadence Virtuoso. It enables full characterization of transceivers prior to tape out using the industry's most advanced nonlinear steady state and envelope solvers. The VTB Simulator simulates RFICs under digitally modulated RF stimulus. Complete VTB verification libraries for Cellular, Radars and Network Connectivity (e.g. 5G, automotive radars, Wi-Fi, WiMedia, etc.) verifies RFIC designs for compliance with industry standards.
Note: W5802B has been modified to remove 4096-QAM due to US export control ECCN 5D001. Please add the W3047E to your purchase to access 4096-QAM capability subject to relevant export control approvals in your geographic region.
使用合適的工具提升您的工作技能
是德科技客服中心提供您需要的協助