The Nexus simulator is the sate-of-the-art analysis and verification solution for RF integrated circuit design within Advanced Design System (ADS), Cadence Virtuoso and Synopsys Custom Compiler. It enables full characterization of RF transceivers prior to tape out using the industry's most advanced nonlinear steady state and envelope solvers.

Highlights

The W5600E RF Circuit Simulation Professional includes:

  • Six packs of simulation licenses to enable multiple types of simulations simultaneously.
  • Winslow nonlinear amplifier stability analysis.
  • Modulated signal analysis with Error Vector Magnitude (EVM) optimization.
  • Standard DC, AC, S-parameter, Harmonic Balance Transient, and Envelope Transient simulation modes.
  • Compatibility with Keysight’s extensive catalog of silicon and III-V compound semiconductor foundry process development kits (PDK).
  • Support of mixed hierarchies for 3D heterogeneous integration and chip packaging.
  • Validation against system-level modulations.

Keysight’s W5600E RF Circuit Simulation Professional is the industry’s state-of-the-art RF simulator. It enables RFIC designers to run multi-domain, multi-physics analyses efficiently in their ADS, Cadence Virtuoso or Synopsys Custom Compiler workflow to optimize RFICs with the highest performance and yield.

W5600E provides 6 packs of simulation units for enabling multiple types of simulations simultaneously. The quantity of simulation units consumed depends on the complexity of simulation. It is economically discounted compared to 6 individual purchases of W5601E RF Circuit Simulation Professional 1 pack and is recommended for maximizing simulation throughput.

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助