尋找感興趣的產品?
Complete satellite communications system development bundle. Includes the RF, Comms/DSP, and phased array simulators as well as the Satellite Comms Library, 5G and Cellular Library, DPD Design Kit, and STK Link.
Highlights
The W4815B System Design, Satellite includes:
- Complete system simulation environment for RF, comms/DSP, and phased array
- Extensive library of reference signals for satellite communications
- 5G NR reference library for 5G NTN system exploration and design
- DPD modeling and analysis for RF systems
- Connection to advanced digital mission engineering through STK
System Design (SystemVue) is Keysight's premier RF and baseband system modeling platform. The W4815B System Design, Satellite bundle gives you all the tools you need to design RF and baseband systems for satellite applications such as commercial communications, 5G NTN, and military comms and imaging. It includes the RF, Comms/DSP, and Phased Array simulators, as well as the Satellite Comms Library, the 5G and Cellular Library, the DPD Design Kit, and the STK Link. Get started today with the most comprehensive RF model-based engineering flow for satellite applications.
使用合適的工具提升您的工作技能
是德科技客服中心提供您需要的協助