Complete automotive radar system development bundle. Includes the RF, Comms/DSP, and phased array simulators as well as the Automotive Library and the Ray Tracing Design Kit.

Highlights

The W4813B System Design, Automotive includes:

  • Complete system simulation environment for RF, comms/DSP, and phased array
  • Extensive library of automotive radar signal sources, channels, and targets
  • Ray tracing scenario modeling tool for complex, dynamic target environment setup and analysis

System Design (SystemVue) is Keysight's premier RF and baseband system modeling platform. The W4813B System Design, Automotive bundle gives you all the tools you need to design RF and baseband systems for automotive radar applications, from advanced radar models to physics-based scenario modeling. It includes the RF, Comms/DSP, and Phased Array simulators, as well as the Automotive Library, and the Ray Tracing Design Kit. Get started today with the most comprehensive RF model-based engineering flow for automotive applications.

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助