尋找感興趣的產品?
RF and Comms/DSP simulation engines for use by algorithm designers working in a MATLAB-centric environment (does not include the System Design Core component).
Highlights
The W4806B System Design Algorithm Core includes:
- Baseband Link allows use of SystemVue workspaces in 3rd-party system tools
- Accurate RF and baseband system modeling
- Connections to enterprise system design workflows
- Does not include the W4800 System Design Core
System Design (SystemVue) is Keysight's premier RF and baseband system modeling platform. The Algorithm Core bundle brings the power of SystemVue's RF and baseband modeling to higher-level system integrators working in a MATLAB® design flow. This bundle allows MATLAB users to run simulations that call SystemVue workspaces without needing a full SystemVue license. Now system design teams can bring the accurate RF impairment modeling of SystemVue to their enterprise system level design flows.
使用合適的工具提升您的工作技能
是德科技客服中心提供您需要的協助