尋找感興趣的產品?
HPC parallel simulation software for SystemVue. Run simulations in the cloud, cluster, or server to reduce simulation time.
Highlights
The W4581E SystemVue HPC Design Cloud software supports:
- Run parallel simulations in a cluster or server to reduce simulation time and expedite time-to-market significantly.
- Launch multiple simulations, shut down and walk away, Keysight Design Cloud ensures jobs are done quickly and securely and results are ready once you reconnect.
- Run on both Windows and Linux operating systems
The W4581 SystemVue HPC Design Cloud accelerates and manages multiple parameterized sweep simulations for RF, Phased Array, and Dataflow designs. It provides a comprehensive set of job creation, allocation and submission capabilities, and returns results as a single dataset. The HPC license leverages High-Performance Computing (HPC) technologies that enables users to run parallel simulations in the cloud, cluster, or server to make sure jobs are automatically allocated to the right resources for maximum application performance and efficiency. Communications system architects, verification engineers, and baseband designers use the HPC license to accelerate architecture studies and verification suites, while reducing costs and accelerating time-to-results.
For further information on Keysight Design Cloud, please visit Keysight Design Cloud
使用合適的工具提升您的工作技能
是德科技客服中心提供您需要的協助