Modulation Explorer in ADS enables circuit designers to validate RF designs under real-world modulated signals, ensuring performance and compliance within modern communication standards.

Highlights

The W4543E Modulation Explorer in ADS includes:

  • Faster than any existing solution with FCE (fast-circuit-envelope) and Compact Waveforms
  • Ease of use and reduced setup complexity for RF designers
  • Automatic conformance testing features
  • Modern RF circuit designer centric GUI
  • Verification within circuit application of choice, ADS
  • Built-in simulation time optimizations
  • Combined GUI with DPD Explorer
  • Option of activating DPD capability with W4540E

A next-generation verification tool in Advanced Design System (ADS), Modulation Explorer bridges the gap between circuit simulation and real-world performance by offering built-in analysis under modulation.

Modulation Explorer is the fastest and the fewest clicks solution. Takes only seconds to setup!

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助