3D EM simulation engine based on the Finite Difference Time Domain (FDTD) modeling technique for electrically large structures.

Highlights

The W4003E FDTD includes:

  • Finite Difference Time Domain (FDTD) simulator
  • Analyze electrically large structures, e.g. airframes, vehicles
  • Broadband time domain  3DEM simulator

FDTD is used to study a wide range of applications, including: antenna design, microwave circuits, bio/EM effects, EMC/EMI problems, and photonics. FDTD is an inherently parallel method and therefore lends itself very well to solving electrically large structures such as aircraft or vehicular radar cross sections.

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助