System Designer for MIPI® provides a unified workflow for analyzing MIPI interfaces, including M-PHY® 6.0 and C-PHY™ 2.1. It helps designers accelerate the development and validation of next-generation mobile systems through an intelligent design workflow and integrated MIPI M-PHY® AMI modeling capability.

Highlights

The W3654B System Designer for MIPI® includes:

  • Smart MIPI design environment
  • MIPI simulation workflow support
  • MIPI M-PHY AMI model builder

System Designer for MIPI® automates the setup of multi-link and multi-lane MIPI systems using a smart design environment with intelligent bus-aware connectivity. The integrated MIPI M-PHY® AMI Model Builder enables rapid creation of specification-compliant AMI models for system-level analysis. The industry-unique waveform-based C-PHY™ transmitter model enables C-PHY simulations with silicon-level accuracy.

MIPI® and M-PHY® are registered trademarks of MIPI Alliance, Inc. C-PHY™ is trademarks of MIPI Alliance, Inc. and any use of such marks by Keysight Technologies is under license. Other service marks and trade names are those of their respective owners

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助