The System Designer for USB is a modern and smart USB design environment for modeling and simulating the latest USB4® Gen2, Gen3 and Gen4 systems. It enables designers to perform complete USB system analysis and simulation-driven virtual compliance tests with a streamlined workflow.

Highlights

The W3652B System Designer for USB includes:

  • USB design environment
  • USB simulation engine
  • USB AMI model Builder
  • Simulation-driven compliance test solution for USB – USB4® v1 and v2

The System Designer for USB streamlines the setup of complex USB system, including multi-link, multi-lane, and multi-level (PAM3) configuration, through a smart design environment. The USB AMI modeler, which supports both NRZ and PAM3 modulations, enables the rapid and efficient USB systems implementation. Additionally, the integrated simulation-driven compliance test solution helps reduce design costs by minimizing design iterations and shortening time-to-market.

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助