Quantum circuit simulation is a comprehensive circuit environment for analyzing quantum circuits.

Highlights

The W3055E Quantum Ckt Sim includes:

  • An extended library of quantum devices that support flux quantization in the frequency domain.
  • Quantum Ckt Sim includes the following solvers:
  • Harmonic balance nonlinear circuit simulator in the frequency domain
  • Transient / convolution nonlinear circuit simulator in the time domain.
  • Circuit envelope nonlinear circuit simulator in the modulation domain.
  • X-parameters* nonlinear model generator.

Quantum circuit simulation offers a comprehensive circuit design environment that accelerates the development of complex quantum circuits. Transform your quantum workflow with flux quantization in the frequency domain. You can feel confident with capable and accurate analysis for large, highly nonlinear quantum circuits.

X-parameters is a trademark and registered trademark of Keysight Technologies in the US, EU, JP, and elsewhere. The X-parameters format and underlying equations are open and documented. For more information, click here.

Elements are comprised of distinct design and simulation functions, grouped together into very powerful and cost effective packages. They provide an affordable and flexible way to expand your design and simulation capabilities by using them together with an existing Advanced Design System (ADS) configuration or any ADS Bundle. Additional Elements can be added to an existing bundle to extend the design and development capabilities.

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助