尋找感興趣的產品?
W3015E enables engineers to orchestrate ADS activities through AI assistants, autonomous workflows, and automation scripts. Design modifications, batch design exploration, swept analyses, result extraction, and reporting can be automated with minimal user intervention.
Highlights
The W3015E ADS Automation Scaling Unit helps design teams:
- Scale AI-assisted and headless ADS workflows
- Run multiple automation activities concurrently
- Automate repetitive design, analysis, and reporting tasks
- Increase engineering throughput through parallelization
- Share automation capacity across users and workflows
- Expand automation capacity as adoption grows
Accelerate Engineering Workflows
W3015E enables engineers to orchestrate ADS activities through AI assistants, autonomous workflows, and automation scripts. Design modifications, batch design exploration, swept analyses, result extraction, and reporting can be automated with minimal user intervention.
By reducing routine tool operation and data collection, W3015E helps engineers focus on design decisions and accomplish more work in less time. Scaling parallelized design capacity also allows for deeper design space exploration, and more thorough verification coverage, which can improve design outcomes and lower risk from complex new technologies.
Flexible, Shared Automation Capacity
Automation Scaling Units are consumed according to the level of concurrent automation activity rather than simply the number of users. Organizations can configure a shared ASU pool based on their expected workflows, concurrency, and adoption needs.
For licensing behavior, deployment examples, capacity recommendations, and ADS 2027 evaluation information, download the W3015E ADS Automation Scaling Unit Technical Overview.
W3015E provides automation capacity for the ADS Environment but does not replace simulation and other product licenses. Other ADS capabilities invoked by automated workflows continue to require any application licenses.
使用合適的工具提升您的工作技能
是德科技客服中心提供您需要的協助