Keysight PathWave PW9253A advanced battery emulation software helps determine your device's power consumption, emulate batteries, and import existing battery models.

Highlights

The PW9253A is an advanced tool designed to provide higher accuracy, repeatability, and safety by using emulation based on a unique battery model. It enables you to analyze your device's power consumption, emulates real batteries, and imports existing battery models for testing. Each license connects to one instrument, with support for up to 10 instruments simultaneously, enabling scalable and comprehensive testing.

The PW9253A enables you to do the following:

  • Analyze how your device consumes power.
  • Simulate actual battery performance and behavior.
  • Import existing battery model data from CSV files.
  • Test and emulate batteries up to 200 kW and 2 kV.
  • Profile batteries through charge / discharge cycles to create a unique battery model.

Software Download

PathWave Advanced Battery Test and Emulation Software

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助