這是我們認為您想查看的頁面. 觀看搜尋結果:
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
        • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Quantum Design and Test right arrow Photonic and Optical Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Quantum Design and Test right arrow Photonic and Optical Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        了解詳情
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    • 是德科技首頁
    • Products and Services
    • ...
    • 儀器工作流程軟體
    • PathWave X 系列量測應用軟體
    • N9073C W-CDMA/HSPA/HSPA+ Measurement Application, Multi-touch UI [已停產]

    N9073C W-CDMA/HSPA/HSPA+ Measurement Application, Multi-touch UI

    產品狀態
    已停產
    已停產
    Technical Support
    技術支援
    Service Notes
    維修手冊
    pdf 下载技术概览/下載技術概覽
    Prev
    替代品
    Image for
    此產品沒有替代產品。
    與我們聯絡
    Next
    • 產品概述與特色
    • 採購後升級選項
    • 資源

    HIGHLIGHTS

    The N9073C is discontinued after June 1, 2019. The replacement model is the N9073EM0E X-Series Measurement Application with KeysightCare.

    Signal analysis

    • W-CDMA, HSPA, HSPA+ per 3GPP TS 25 standard
    • Uplink and downlink RF transmitter measurements; analog baseband measurements with PXA BBIQ or MXA BBIQ hardware
    • One-touch measurements with pass/fail per the standard
    • Runs inside UXA, PXA, MXA, EXA and CXA signal analyzers with multi-touch UI

    Measurements

    • Downlink: EVM, frequency error, CPICH power accuracy, 64QAM RCDE, SEM, ACLR and more
    • Uplink: EVM, frequency error, PkCDE, RCDE, PRACH power, slot power, SEM, ACLR and more
    • Automatic detection of scrambling code, all active channels and signals plus predefined test models (TM1 to TM6)
    • Multiple result views: constellation diagram, code domain, numeric display, spectrum, time domain

    Performance (hardware dependent)

    • Composite EVM floor: up to 0.5 %
    • ACLR: up to -83 (-88 dBc nominal) with noise correction
    • Absolute power accuracy: up to ±0.19 dB
    • Analysis bandwidth: UXA and PXA up to 510 MHz, MXA up to 160 MHz; EXA up to 40 MHz; CXA up to 25 MHz

    Other features

    • For X-Series analyzers with multi-touch UI (N90x0B)
    • License key upgradeable
    • Fixed and transportable license available
    • SCPI remote user interface

    The N9073C W-CDMA/HSPA+ measurement application’s proven, ready-to-use measurements capture expertise and deliver repeatable results, allowing you to see and understand the performance of your W-CDMA/HSPA/HSPA+ base station (eNB) and user equipment (UE) devices and designs. Gain confidence from proven algorithms and outstanding accuracy at every X-Series signal analyzers with multi-touch UI performance point.

    RF transmitter testing

    • Ensure proper measurements and accurate results with built-in expertise and simplified one-touch operation for both downlink and uplink with pass/fail limits in accordance with 3GPP TS25.141 and TS34.121 specifications.
    • Refine your design with fewer iterations through simplified measurement set-up and a rich selection of traces: I/Q measured polar graph; code domain power; peak/avg metrics showing numeric result table with average and peak hold statistic results; capture time summary showing a summary table with measurement results of multiple slots; slot CDE/EVM showing EVM, peak CDE, and frequency error in three views.
    • Perform adjacent channel power measurement over wide dynamic range. With the UXA/PXA’s industry-leading dynamic range (up to –88 dBc) you can perform single-carrier and multi-carrier ACLR measurements on base station systems, and components such as amplifiers that have to meet more stringent requirements.
    • Characterize your UE device using the uplink power control measurement. The power control measurement includes: slot power, PRACH power and slot phase. In addition to slot power, slot phase measures phase error, frequency error and EVM of uplink slots which can also be used for 3GPP UE phase discontinuity.
    • Add real-time spectrum analyzer (RTSA) capability to the UXA, PXA or MXA signal analyzers to pinpoint interference caused by multi-carrier W-CDMA signals or other events in the transmitter.
    排序依據 :
    日期
    日期 標題
    Filter Results
    找不到此產品的相關資訊
    重新填寫
    依內容類型
    Back to Top