Reduce measurement uncertainty by correcting the impact of test fixtures and distortion on the M9384B VXG, M9484C VXG, or N5186A MXG.

Highlights

  • Remove the effects of test fixtures, including cables, connectors, and other passive components, between the signal generator and the device under test
  • Add corrections from a file or measured directly with a supported power meter, spectrum analyzer, or network analyzer
  • Keysight supports tiered PathWave signal generation models with N-model applications (N7653APPC with prefix "N") for high-performance HW platforms: VXG-C M9484C, VXG-B M9384B, and VXG-m M9383B, E-model applications (E7653APPC with prefix "E") for mid-range HW platform: MXG N5186A.
  • Higher-tiered models can run on lower tiered HW platforms, but not vice versa. For example, N-7653APPC could run on MXG N5186A, but E7653APPC cannot run on VXG-C M9484C
  • Improve modulation quality at high power levels with instrument nonlinear correction

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助