Create LTE-Advanced Pro FDD uplink, PRACH, and NB-IoT signals for eNB or UE testing with Keysight M9484C VXG vector signal generators.

Highlights

  • Provide both waveform playback mode and real-time uplink mode.
  • Generate fully-coded LTE FDD downlink/uplink/PRACH carrier aggregation signals.
  • Create NB-IoT uplink/NPRACH/downlink and NB-IoT synchronized cell signals.
  • Automatically create coding for uplink control information (UCI).
  • Generate Inter-band carrier aggregation signals with up to 8x8 MIMO in each band.
  • Support test automation with SCPI commands.
  • KeysightCare software support subscription included.

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助