Generate accurate multitone and NPR signals with VXG M9384B/M9484C or MXG N5186A.

Highlights

  • Create distortion free single tone, multi-tone and NPR test stimulus signals
  • Accelerate the signal generation process with a user interface embedded in the signal generator
  • Keysight supports tiered PathWave signal generation models with N-model applications (N7621APPC with prefix "N") for high-performance hardware platforms: M9484C VXG, M9384B VXG, and M9383B VXG-m, E-model applications (E7621APPC with prefix "E") for mid-range hardware platform: N5186A MXG
  • Higher-tiered models can run on lower tiered HW platforms, but not vice versa. For example, N7621APPC could run on N5186A MXG, but E7621APPC cannot run on M9484C VXG
  • KeysightCare software support subscription included

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助