Create signals that conform to WLAN 802.11ax, 802.11be and 802.11bn standards with Keysight M9484C VXG vector signal generators.

Highlights

  • Create Keysight validated and performance optimized reference signals compliant with the IEEE 802.11ac, 802.11ax, 802.11be, and 802.11bn standards (up to 320 MHz bandwidth, 4096QAM modulation)
  • Support 802.11bn Ultra High Reliability (UHR) enhancements with expanded MCS, longer LDPC, Unequal QAM (UEQM), Enhanced long range PPDU (ELR-PPDU), and distributed RU (DRU)
  • Provide signals with full channel coding, flexible configuration of MAC headers, spatial stream mapping, and application of channel models for testing receivers
  • Support MIMO testing with up to 8 streams/antennas
  • Accelerate the signal creation process with a multi-touch graphic user interface
  • Support SCPI programming

Purchase includes KeysightCare software support subscription.

Keysight supports tiered PathWave signal generation models with N-model applications (N7617APPC with prefix "N") for high-performance HW platforms: M9484C VXG and E-model applications (E7617APPC with prefix "E") for mid-range HW platform: N5186A MXG.

Higher-tiered models can run on lower tiered HW platforms, but not vice versa. For example, N7617APPC could run on MXG N5186A, but E7617APPC cannot run on M9484C VXG.

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助