Generate signals with custom fading for receiver testing using the Keysight M9484C VXG vector signal generator.

Highlights

  • Applies real-time custom fading on signals for receiver testing.
  • Customizes the fading profile using the *.tdlx files exported from the Keysight Channel Studio tapped delay line (TDL) modeling tool to configure parameters, including power delay profiles, amplitude distributions, multiple-input / multiple-output (MIMO), and Doppler profiles.
  • Requires both the N7605APPC license and the F9860400A license for the custom fading embedded application on the M9484C VXG vector signal generator.
  • Supports SCPI programming.

Purchase includes KeysightCare software support subscription.

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助